We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta Breez SIG80MLED Signature 80 CFM Exhaust Fan/LED Light with Adjustable Speed Control, Motion Sensor and Delay Timer

Unique ref.: delta-sig80mled
Brand: Delta Products
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Set it and forget it. The Delta Breez SIG80MLED is a powerful yet super quiet bathroom fan/LED light/LED nightlight equipped with a motion sensor and adjustable delay timer for the ultimate in convenience and worry-free operation. Air flow of 80 CFM with loudness rating of less than 0.3 sones. Features a DC brushless motor for extended reliability. Power consumption of 8.9 Watts with an efficiency rating of 8.9 CFM per Watt. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 30 CFM — 80 CFM
Current 0.4
Duct Radius 4"
Frequency 60
Height 7.25
Length 9.625
Speeds 2
Voltage 120
Watts 4.9 W — 14.9 W
Width 9.625

Delta Products

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved