We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta Breez SIG80D Signature 80 CFM Exhaust Fan with Adjustable Speed Control and Delay Timer

Unique ref.: delta-sig80d
Brand: Delta Products Corporation
Product family: Room Air Circulation Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (4)
The choice is yours with the Delta Breez SIG80D dual speed exhaust fan. This quiet energy efficient exhaust fan features adjustable continuous low speed control and an adjustable delay timer. Air flow of 80 CFM with loudness rating at less than 0.3 sones at full speed. Features a DC brushless fan motor for extended reliability. Power consumption of 8.7 Watts with energy efficiency rating of 9.7 CFM per Watt. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 30 CFM — 80 CFM
Duct Radius 4"
Frequency 60
Height 7.25
Length 9.625
Speeds 2
Voltage 120
Watts 4.8 W — 14 W
Width 9.625

Delta Products Corporation

Properties

Name Value
Sones <0.3

All BIM objects are real products from real manufacturers confirmed and approved