We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez SIG110L Signature 110 CFM Exhaust Fan/Light

Unique ref.: delta-sig110l
Brand: Delta Products Corporation
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (3)
Strong performance. Low noise. The virtually silent yet powerful Delta Breez SIG110L exhaust fan/light/nightlight turns your bathroom into a private oasis while saving you money on electric bills with extremely low power consumption. Air flow of 110 CFM with loudness rating of 0.4 sones. Features a DC brushless motor for extended reliability. Power consumption of 12.7 Watts with an efficiency rating of 8.8 CFM per Watt. ENERGY STAR qualified and HVI certified. Light bulbs are included.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 80 CFM — 110 CFM
Current 0.74 A — 0.82 A
Duct Radius 4"
Height 7.25
Length 9.625
Speeds 2
Voltage 120
Watts 9.5 W — 17 W
Width 9.625

Delta Products Corporation

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved