We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta Breez SIG110H Signature 110 CFM Exhaust Fan with Adjustable Speed Control and Humidity Sensor

Unique ref.: delta-sig110h
Brand: Delta Products
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (3)
Set it and forget it. The Delta Breez SIG110H is a powerful yet super quiet bathroom exhaust fan equipped with an adjustable humidity sensor and adjustable continuous low speed control for the ultimate in convenience and worry-free operation. Air flow of 110 CFM and loudness rating of less than 0.3 sones. Features a DC brushless fan motor for extended reliability. Power consumption of 12.7 Watts with an efficiency rating of 8.7 CFM per Watt. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 30 CFM — 110 CFM
Current 0.38
Height 7.25
Length 9.625
Speeds 2
Voltage 120
Watts 4.8 W — 16 W
Width 9.625

Delta Products

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved