We are using cookies to provide our services

By using our services you agree to our use of cookies

Delta Breez SIG110DL Signature 110 CFM Exhaust Fan/Light with Adjustable Speed Control and Delay Timer

Unique ref.: delta-sig110dl
Brand: Delta Products
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
The choice is yours with the Delta Breez SIG110DL dual speed exhaust fan/light. This quiet energy efficient exhaust fan/light features adjustable continuous low speed control and an adjustable delay timer. Air flow of 110 CFM with loudness rating of 0.4 sones at full speed. Features a DC brushless fan motor for extended reliability. Power consumption of 12.7 Watts with energy efficiency rating of 8.8 CFM per Watt. ENERGY STAR qualified and HVI certified. Light bulbs are included.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 30 CFM — 110 CFM
Duct Radius 4"
Frequency 60
Height 7.25
Length 9.625
Speeds 2
Voltage 120
Watts 5.4 W — 17 W
Width 9.625

Delta Products

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved