We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez GBR80 GreenBuilder 80 CFM Exhaust Fan

Unique ref.: delta-gbr80
Brand: Delta Products Corporation
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (3)
The Delta Breez GreenBuilder GBR80 is the perfect combination of power, quality and performance in a bath fan, and at a value price. Air flow of 80 CFM with loudness rating of 0.6 sones. Features a DC brushless fan motor for superior reliability and efficiency, and extremely low power consumption. The fan operates using 10.5 Watts with an efficiency rating of 7.6 CFM per Watt. Easy to install; smaller size than most performance fans on the market. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 84 CFM — 64 CFM
Current 0.21
Duct Radius 4"
Frequency 60
Height 5.75
Length 8
Voltage 120
Watts 10.5 W — 12.5 W
Width 8.25

Delta Products Corporation

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved