We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

UNO LINEAR DIRECT WHITE LED WITH OPAL ACRYLIC LENS

Unique ref.: delray_uno_linear
Brand: Delray Lighting Incorporated
Product family: Strip Lights
Product group: LED
Date of publishing: 2016-09-20
Edition number: 1
Type: Object (single object)
Download (14)
CONSTRUCTION
Aluminum extrusion with a matte anodized finish. DR actylic frosted direct lens.
Suspended with field-adjustable aircraft cable, with push-button glider. 8 ft. gray or white 22 AWG power cord. Each fixture requires its own power feed. Specify XP for additional length. (Max. 25 ft.)
cUL listed for dry locations.

LED DRIVERS
Constant voltage, 100W/24V universal for SQ–RGB DMX.
60W/12V driver for Red or Blue LEDs.
Electronic drivers, DMX and dimmer interface housed in canopy or remote gear box for easy access. Color LED options include Red and Blue, as well as SQ–RGB, controlled with a DMX 512 interface (BDMXMOD).

cUL listed for dry locations.

WHITE LEDs
Nichia Corp. NFSL757 linear board chips. White color temperatures include W30 (3000K), W35 (3500K), and W40 (4000K).

COLOR LEDS
  • 12V single color LEDs (Red and Blue), 1.6W per ft.
  • 24V SQ–RGB, 4.8W per ft.
cUL listed for dry locations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Pendant
Overall Height 1.4
Overall Width 1.1

Delray Lighting Incorporated

Properties

Name Value
Initial Color Temperature 3000 K|3500 K|4000 K
LED Color White|RGB

All BIM objects are real products from real manufacturers confirmed and approved