We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

8” CYLINDER VERTICAL LAMP PENDANT DOWNLIGHT - CP8100

Unique ref.: delray_cp8100
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Cylinders
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
CYLINDER HOUSING
Constructed of seamless extruded aluminum, with a powder coat finish. 14” standard height; dimming and emergency ballast add 4”. Fixture mounts to standard J-box. Pendant is 1/8 IPS steel and is standard in 18” (optional length may be specified).

REFLECTOR
Reflector is anodized, specular, durable and anti-iridescent; available in 30º cutoff (.30).
Finishes are A–Clear Alzak® Haze or G–Wheat Alzak® Haze

TRIM OPTIONS
B–Black baffle
SP–Splay Fresnel Lens

ELECTRICAL
cU.L. listed for use in damp locations.

BALLAST
Electronic enclosed, class P, HPF is supplied standard in 120V or 277V. Ballasts use 4-pin lamps and provide rapid start, .99 power factor with THD
Dimming ballast controls lumen output down to ±5% and is available from Advance (D3, D5) and Lutron (D9). All require compatible dimmers.

LAMP HOLDER
Uses earthquake, shake proof lamp socket that easily installs and removes with a small twist.

ACCESSORIES
CPAC–3 adjustable power cords/aircraft suspension cables, 6 ft. standard length (see back page).
CPBA–Ball aligner for hard stem.
X–Custom pendant length (specify in inches).

DIMMING/EM
D3–Advance Mark X dimming ballast. (Adds 4” to fixture height.)
D5–Advance Mark VII dimming ballast. (Adds 4” to fixture height.)
D9–Lutron Eco System dimming ballast. (Adds 4” to fixture height.)
EM–Emergency power pack ignites one lamp for 90 minutes. (Adds 4” to fixture height.)

FINISHES
BM–Brushed Metal, Anodized
BZ–Bronze
K–Black
W–White
S–Silver
C C–Custom Color (Must specify RAL color number.)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Envelope CFL
Lamp Type FLU
Mounting Type Pendant
Overall Height 14

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 8"

All BIM objects are real products from real manufacturers confirmed and approved