We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

8” CYLINDER WALL MOUNT LED DOWNLIGHT - CLW8100

Unique ref.: delray_clw8100
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Cylinders
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
CYLINDER HOUSING
Constructed of seamless extruded aluminum, with a powder coat finish. Fixture mounts to standard J-box.

REFLECTOR
Reflector is anodized, specular, durable and anti-iridescent; available in 30º cutoff (.30).
Finish is Clear Alzak® Haze.

LED DRIVERS
  • Standard drivers are constant current, universal voltage, with 0–10V dimming to 15%.
  • Standard and dimming drivers mounted inside canopy.
    Mounts to all standard J-boxes.
  • cU.L. listed for damp locations.

A-LINE LEDs
  • CREE® LMH LED modules feature opal diffusers that provide the appearance of an A-lamp from below.
  • 21W/2000 Lumen.
  • 90 CRI
  • Dimming available for both wattages and all color temperatures.
  • 50,000 hour LED life
  • 5-year LED warranty
    Specify LED color:
    W30–White (3000º K)
    W35–White (3500º K)
    W41–White (4100º K)

DIMMING
Energy management dimming to 15%, 0–10V, standard. (See back page for details.)
  • D1–ERP driver, 1%
  • D4A–Lutron HiLume A Series 2-wire Fwd Phase. 120V only.
  • D9A–HiLume A Series Ecosystem 3-wire L3DA4U1UK, 120/277V.
  • D11–Lutron EcoSystem H-Series LDE14U1UK LED driver (=1%). Purple/purplegray wire control.

  • FINISHES
    BM–Brushed Metal
    BZ–Bronze
    K–Black
    W–White
    S–Silver
    C C–Custom Color (Must specify RAL color number.)


    Material main:
    Material secondary:
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: Lighting - Other
    This product is available in:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    Lighting - Other

    Name Value
    Lamp Type LED
    Lamps - Total Wattage 21
    Mounting Type Wall
    Overall Height 18

    Delray Lighting Incorporated

    Properties

    Name Value
    Total Lumens 2000
    Initial Color Temperature 3000K|3500K|4100K
    Overall Diameter 8"
    CRI 90
    LED Color White

    All BIM objects are real products from real manufacturers confirmed and approved