We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

CYLINDRO II LED CORNER SCONCE WITH OPAL ACRYLIC DIFFUSER - B6743.LUX

Unique ref.: delray_b6743-lux
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
MOUNTS
  • Mounts to two single gang handy boxes, power to exterior right side only.

CONSTRUCTION
  • Extruded aluminum outer housing with white frosted acrylic diffuser.

LED DRIVERS
  • Housed in remote gear box, for easy access.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL757 linear board chips, available in three white color temperatures:
    W30 (3000K), W35 (3500K), and W40 (4000K); matching the traditional CCT of existing incandescent and fluorescent lamps.
  • CRI: 90.0
  • R9 = 50.0
    Specify LED color:
    W30–White (3000º K)
    W35–White (3500º K)
    W40–White (4000º K)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Wall
Overall Length 37.63
Overall Width 37.63

Delray Lighting Incorporated

Properties

Name Value
Initial Color Temperature 3000K|3500K|4000K
CRI 90
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved