We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

CYLINDRO II LED CORNER SCONCE WITH OPAL ACRYLIC DIFFUSER - B6743.DECO

Unique ref.: delray_b6743-deco
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
MOUNTS
  • Mounts to two single gang handy boxes, power to exterior right side only.

CONSTRUCTION
  • Extruded aluminum outer housing with white frosted acrylic diffuser.

LED DRIVERS
  • Constant voltage, 100W/24V universal for SQ–RGB sequencer.
  • 60W/12V driver for single color (Red or Blue) LEds.
  • Electronic drivers, DMX and dimmer interface housed remote gear box, for easy access.
  • Standard LED color options include red and blue, as well as RGB sequencing, controlled with a DMX 512 interface (BDMXMOD). Optional wall box control offered separately (see Traxon, back page.)

LEDs
  • Flexible 5050 universal voltage LED tape light. (The most popular commercial LED light source and, therefore, easily replaced.)
  • 24V for SQ–RGB sequencer; 12V for single color (Red or Blue) LEDs.
  • cUL listed for dry locations only


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Wall
Overall Length 37.63
Overall Width 37.63

Delray Lighting Incorporated

Properties

Name Value
Initial Color Temperature 3000K|3500K|4000K
CRI 90
LED Color RGB

All BIM objects are real products from real manufacturers confirmed and approved