We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

ASPECT LED GLASS - AL2387

Unique ref.: delray_al238
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Aspect Glass LED
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
CONSTRUCTION
  • Canopy mounts to standard J-boxes
  • Die cast aluminum housing and heat sink.
  • Handblown glass shade.
  • 6 ft. power cord standard.
    Order XP for additional pendant length.

LED DRIVERS
  • Standard drivers are constant current, universal voltage, with 0–10V dimming to 15%.
  • Driver housed inside canopy for easy access.
  • Emergency Battery Pack (ALEM) provides 7W for 90 mins.
    Voltage must be specified.
  • cU.L. listed for dry locations.

LEDs
  • Bridgelux Vero 18 COB LEDs provide 3,780 lumens at 1,050 Ma, at 31W.
  • Available in two white color temperatures: W30 (3000º K) and W35 (3500º K).
  • CRI = 90, R9 =50
  • Energy management, 0–10V, 15% dimming, standard.
  • 5-year LED warranty.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Lamps - Total Wattage 31
Mounting Type Pendant
Overall Height 15.25

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 11.6"
Total Lumens 2791
Initial Color Temperature 3000K|3500K
CRI 90
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved