We are using cookies to provide our services

By using our services you agree to our use of cookies

IKUS2222-T P

Unique ref.: IKUS2222-T_P
Brand: Daisalux
Product family: Ikus2222
Product group: Emergency Luminaires
Width (mm): 220
Height (mm): 295
Date of publishing: 2017-04-21
Edition number: 1
Type: Object (single object)
Download (5)
Signalling and evacuation luminaires. Ceiling-mounted aluminium profile and a signalling plate 220x220 mm, composed of two sheets manufactured in thermomoulded PETG with digitally printed sign and diffuser film. Luminance of 500 cd/m² in contrast white, with or without mains supply. Indoor IP65. They supply permanent signalling using LED technology.

Characteristics:
Format: Ikus2222-T
Operation: Maintained
LED Duration (h): 1
Emergency lamp: ILMLED
Protection rating: IP65 IK04
Mains lamp: ILMLED
Charging indicator: LED
Electrical insulation: Type II
Test device: No
Remote control connection: Yes
Battery type: NiCd


Material main: Aluminium
Material secondary: Electronic & optical components
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Lighting - Emergency & Security
IFC classification: Light Fixture
UNSPSC name: Emergency lighting and accessories
UNSPSC code: 391117
Uniclass 1.4 Code: L747321
Uniclass 1.4 Description: Emergency lighting
Uniclass 2.0 Code: PR-36-08-27
Uniclass 2.0 Description: Emergency Exit Devices
NBS Reference Code: 36-08-27
NBS Reference Description: Emergency Exit Devices

All BIM objects are real products from real manufacturers confirmed and approved