We are using cookies to provide our services

By using our services you agree to our use of cookies

IKUS-B P A/TCA

Unique ref.: IKUS-B_P_A_TCA
Brand: Daisalux
Product family: Ikus
Product group: Emergency Luminaires
Width (mm): 320
Height (mm): 240
Date of publishing: 2017-04-21
Edition number: 1
Type: Object (single object)
Download (5)
Signalling and evacuation luminaires. Pennant-mounting made up of a metal bracket that secures the aluminium profile and the signalling plate 320x160 mm, composed of two sheets manufactured in thermomoulded PETG with digitally printed sign and diffuser film. Luminance of 500 cd/m² in contrast white, with or without mains supply. Indoor IP65. They supply permanent signalling using LED technology.

A:An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.

TCA: It operates like a normal luminaire, which can be turned on or off at will so long as it has a power supply. An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

Characteristics:
Format: Ikus-B
Operation: Maintained LED AutoTest / TCA
Duration (h): 1
Emergency lamp: ILMLED
Protection rating: IP65 IK04
Mains lamp: ILMLED
Charging indicator: LED
Electrical insulation: Type II
Test device: AutoTest / TCA centralised management
Remote control connection: Yes
Battery type: NiMH


Material main: Aluminium
Material secondary: Electronic & optical components
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Lighting - Emergency & Security
IFC classification: Light Fixture
UNSPSC name: Emergency lighting and accessories
UNSPSC code: 391117
Uniclass 1.4 Code: L747321
Uniclass 1.4 Description: Emergency lighting
Uniclass 2.0 Code: PR-36-08-27
Uniclass 2.0 Description: Emergency Exit Devices
NBS Reference Code: 36-08-27
NBS Reference Description: Emergency Exit Devices

All BIM objects are real products from real manufacturers confirmed and approved