We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: HYDRA_LD_3P7_A_TCA
Brand: Daisalux
Product family: Hydra
Product group: Emergency Luminaires
Width (mm): 111
Height (mm): 320
Date of publishing: 2017-04-20
Edition number: 1
Type: Object (single object)
Download (16)
Rectangular body with raised edges consisting of a polycarbonate housing and diffuser of the same material. It has an LED light source that can be turned on/off as desired with an independent input (LUM input).

Mounting Options:
  • Hydra surface
  • Hydra semi-recessed (KSH/KSP)
  • Hydra ceiling flush-mounted (KET)
  • Hydra wall flush-mounted (KEP)
  • Hydra pennant (KET+ KSB)
  • Hydra watertight (KES)

A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.
Format: Hydra
Operation: Maintained LED AutoTest
Duration (h): 3
Emergency lamp: LGPLED
Protection rating: IP42 IK04
Mains lamp: LGPLED
Charging indicator: LED
Electrical insulation: Type II
Test device: AutoTest
Remote control connection: Yes
Battery type: NiMH
Voltage: 220-230V 50/60Hz, 110-127V 50/60Hz
Photometric data:
Luminous flux in emergency (lm): 300
Luminous flux connected to mains (lm):300

Material main: Polycarbonate
Material secondary: Electronic & optical components
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Lighting - Emergency & Security
IFC classification: Light Fixture
UNSPSC name: Emergency lighting and accessories
UNSPSC code: 391117
Uniclass 1.4 Code: L747321
Uniclass 1.4 Description: Emergency lighting
Uniclass 2.0 Code: PR-36-08-27
Uniclass 2.0 Description: Emergency Exit Devices
NBS Reference Code: 36-08-27
NBS Reference Description: Emergency Exit Devices

All BIM objects are real products from real manufacturers confirmed and approved