Crawford DL6020TA teledock autodock

Unique ref.: cra_6020_ta
Brand: Crawford-EMEA
Product family: Docking
Product group: Dock Leveller
Date of publishing: 2014-10-24
Edition number: 1
Type: Object (single object)
The Crawford 6020TA Teledock Autodock from ASSA ABLOY Entrance Systems has a telescopic lip and self supporting frame for easy integration with a building. The Crawford 6020TA Teledock Autodock provides a larger contact area between vehicle bed and dock leveller for optimal and safe positioning on the vehicle bed. The aluminium lip is extremely flat resulting in smoother passages between leveller and truck bed. It is ergonomic as well as economical.

Crawford DL6121TA Teledock Autodock
##Normale lengte: 2.000, 2.450, 3.000, mm (andere afmetingen op aanvraag)
##Normale breedte: 3.300, 3.500, 3.600, 3.750 mm
##Laadvermogen: 100 kN (10 ton), 150kN (15 ton)
##Verticaal werkbereik 100 kN; boven dock max. 410 mm, onder dock max. 460 mm
##Verticaal werkbereik 150 kN; boven dock max. 490 mm, onder dock max. 390 mm
##Platform dikte traanplaat 100 kN: 8/10 mm
##Platform dikte traanplaat 150 kN: 10/12 mm
##Max. puntbelasting levellerplatform: 6,5 N/mm² (8 mm traanplaat & 10 mm traanplaat)
##Lip materiaal & lengte: staal, 500/1.000 mm
##Beveiligingsklasse besturingssysteem: IP 54
##Temperatuurbereik hydrauliekolie: -20°C - +60°C
##Europese norm: EN1398 dock levellers


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Loading Equipment - Dock levellers
IFC classification: Ramp
UNSPSC name: Lift stations
UNSPSC code: 47101533
Code: L21622
Description: Loading ramps
Code: PR-80-47-23
Description: Dock Levellers
Code: 80-47-23
Description: Dock Levellers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Powered by BIMobject®