We are using cookies to provide our services

By using our services you agree to our use of cookies

TelePresence MX Series 300 G2, Floor Stand

Unique ref.: cisco-mx300g2
Brand: Cisco Systems, Inc.
Product family: Video Conferencing
Product group: TelePresence
Width (inches): 59.8
Height (inches): 50.3
Depth (inches): 26.4
Date of publishing: 2017-03-21
Edition number: 1
Type: Object (single object)
Download (3)
The Cisco TelePresence® MX Series makes telepresence more accessible to teams everywhere with the MX200 and MX300 value line, featuring ready-to-use simplicity and high quality at value pricing. The 42-inch Cisco TelePresence MX200 and 55-inch Cisco TelePresence MX300 endpoints represent the highly-integrated value line within Cisco’s MX Series multipurpose telepresence family. The MX200 and MX300 systems are as easy to install as a television and priced for large-scale deployment, so you can quickly and easily transform any meeting space into a telepresence-enabled team room. Whether you are just getting started with video communications or are planning to video-enable your entire organization, the Cisco TelePresence MX200 and MX300 can meet your needs, delivering 1080p high-definition performance in a simple, intuitive design.

Material main: Plastic
Material secondary: Plastic
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 108.7

BIMobject Category: Electronics - Communication
OmniClass Number: 23-37 00 00
OmniClass Title: Information and Communication Specific Products and Equipment
This product is available in:
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States

BIMobject SEEK Properties

Electronics - Communication

Name Value
Depth 26.4
Height 50.3
Weight 108.7
Width 59.8

All BIM objects are real products from real manufacturers confirmed and approved