We are using cookies to provide our services

By using our services you agree to our use of cookies

Daily back to wall close couple DA003

Unique ref.: Daily-back-to-wall-close-couple-DA003
Brand: Ceramica Globo
Product family: Close couple
Product group: Daily
Width (mm): 360
Height (mm): 430
Depth (mm): 650
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (8)
Close couple WC with wall drain, turning into floor drain by means of the PVC pipe cod. VA079 supplied on demand. Drain 4,5 / 3 Lt. Fixing kit included.

Material main: Vitreous china
Material secondary: Vitreous china
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 28

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: Ss_40_15_90_97
Uniclass 2015 Description: WC systems
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets

All BIM objects are real products from real manufacturers confirmed and approved