We are using cookies to provide our services

By using our services you agree to our use of cookies

Bowl+ floor-mounted bidet BP010

Unique ref.: Bowl-floor-mounted-bidet-BP010
Brand: Ceramica Globo
Product family: Bidets
Product group: Bowl+
Width (mm): 380
Height (mm): 440
Depth (mm): 500
Date of publishing: 2017-07-28
Edition number: 1
Type: Object (single object)
Download (8)
Floor mounted bidet one hole. Back to wall installation. Fixing kit included.

Material main: Vitreous china
Material secondary: Vitreous china
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 21

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
Uniclass 2015 Code: Pr_40_20_06_11
Uniclass 2015 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets
CSI MasterFormat 2014 Code: 22 41 13.19
CSI MasterFormat 2014 Title: Residential Bidets

All BIM objects are real products from real manufacturers confirmed and approved