We are using cookies to provide our services

By using our services you agree to our use of cookies

Cembrit Solid

Unique ref.: fac_cem_zenit
Brand: Cembrit
Product family: Facade
Product group: Cembrit Solid
Width (mm): 1220
Height (mm): 3040
Date of publishing: 2016-12-19
Edition number: 2
Type: Object (single object)
Download (4)
World of colours
The special thing about Cembrit Solid boards is that they’re the same colour all the way through. Each of the core colours is matched with a full-coverage painted surface in vibrant yet resilient colours.
This means if you choose Cembrit Solid boards to provide a facade with a particular colour, every board will feature that colour on every surface and edge,
and with the same colour on the edges of any cut-outs or drilled holes. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.


Material main: Fibercement
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Description: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Description: Fibre Cement Slate Cladding Systems
This product is available in:
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved