We are using cookies to provide our services

By using our services you agree to our use of cookies

Cembrit Transparent

Unique ref.: fac_cem_true
Brand: Cembrit
Product family: Facade
Product group: Cembrit Transparent
Width (mm): 1220
Height (mm): 3040
Date of publishing: 2016-12-19
Edition number: 2
Type: Object (single object)
Download (4)
Strength and character
Cembrit Transparent facade boards combine the textured nuances and natural characteristics of the base board with a long lasting performance of the transparent top coat.
The colour added to the fibre cement reveals and highlights the fibres and other raw materials that provide its strength and character. The extremely durable transparent coating then protects the board and ensures a smooth surface with a long service life. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.


Material main: Fibercement
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Description: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Description: Fibre Cement Slate Cladding Systems
This product is available in:
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved