We are using cookies to provide our services

By using our services you agree to our use of cookies

Cembrit Patina

Unique ref.: fac_cem_cembonit
Brand: Cembrit
Product family: Facade
Product group: Cembrit Patina
Width (mm): 1250
Height (mm): 3050
Date of publishing: 2016-12-19
Edition number: 2
Type: Object (single object)
Download (4)
Natural ageing
Cembrit Patina has a natural, textured surface. You can see the fibre and natural characteristics of the raw materials, and you can see and feel the sanding lines on the surface. As the seasons change and the years pass, the natural ageing of the fibrecement leaves subtle traces on the surface, and the facade will gradually acquire a distinctive patina. The variations in the colours of the board will create a facade richly evocative of history and life. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.


Material main: Fibercement
Material secondary:
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L5
Uniclass 1.4 Description: Coverings, claddings, linings
Uniclass 2.0 Code: SS-25-20-90-30
Uniclass 2.0 Description: Fibre Cement Slate Cladding Systems
This product is available in:
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved