We are using cookies to provide our services

By using our services you agree to our use of cookies

Plum lounge chair

Unique ref.: Plum_565
Brand: Capdell
Product family: Furniture
Product group: Descalzadoras
Width (mm): 990
Height (mm): 670
Depth (mm): 810
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (11)
Designed by Claesson Koivisto Rune. The collection Plum has been carefully designed to appear soft and welcoming. And like a real-life hug, the curving profiles and rounded surfaces that give the collection its character are not strictly mathematical but are a combination of progressive curves. Imagine a hotel lobby or a private lounge setting -the design must work in any situation. A great deal of attention has been given to sculpting the volumes of each piece, making them attractive from all angles and even when seen from behind.


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Spain
Weight Net (Kg): 32

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
Uniclass 1.4 Code: L8533
Uniclass 1.4 Description: Seating, office chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12_48
Uniclass 2015 Description: Lounge chairs
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-21 23 13 21
OmniClass Title: Residential Chaises Lounges
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • Algeria
  • Morocco
  • South Africa
  • Tunisia
  • Western Sahara
Asia
  • Azerbaijan
  • China
  • Georgia
  • India
  • Japan
  • Philippines
  • South Korea
  • Taiwan
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Egypt
  • Iran
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic id 1263263
Architonic Product URL https://www.architonic.com/es/product/capdell-plum-565/1263263
Designer Claesson Koivisto Rune
Designer Profile https://www.architonic.com/es/microsite/claesson-koivisto-rune/5203188

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Material Wood structure, fire retardant foam, fabric

All BIM objects are real products from real manufacturers confirmed and approved