We are using cookies to provide our services

By using our services you agree to our use of cookies

Ava Chair

Unique ref.: Ava_464
Brand: Capdell
Product family: Furniture
Product group: Chair
Width (mm): 540
Height (mm): 770
Depth (mm): 520
Date of publishing: 2018-05-30
Edition number: 1
Type: Object (single object)
Download (11)

The Ava chair designed by Carlos Tiscar has a strong personality made of contrasts. The volume, of solid construction, is built in beech wood with thin pieces making flat sections thanks to the bevelled section.The collection has been designed with slightly inclined straight lines giving a serene appearance perfect for a private ambient or public area.


Material main: Beech
Material secondary: Fabric
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 7

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 00
CSI MasterFormat 2014 Title: Seating
OmniClass Number: 23-21 21 33 17
OmniClass Title: Commercial Restaurant Seating Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Morocco
  • South Africa
  • Tunisia
  • Western Sahara
Asia
  • Azerbaijan
  • China
  • Georgia
  • India
  • Japan
  • Philippines
  • South Korea
  • Taiwan
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Egypt
  • Iran
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic id 1153761
Architonic Product URL https://www.architonic.com/es/product/capdell-ava-646/1153761
Designer Carlos Tiscar

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Beech wood
Leg Material Wood
Material Wood, fabric, foam

All BIM objects are real products from real manufacturers confirmed and approved