We are using cookies to provide our services

By using our services you agree to our use of cookies

Building Stone Veneers - Fiery Tone - Stone Panels Line

Unique ref.: buechel-stone-fiery-stone-panels
Brand: Buechel Stone
Product family: Building Stone Veneers
Product group: Stone Panels - Wall Stone Cladding
Date of publishing: 2018-02-13
Edition number: 1
Type: Object (single object)
Download (19)
The Only Real Choice in Natural Building Stone Veneer, Architectural Cut Stone, and Landscape Stone | Best Experiences Start with Buechel (Est.1964)

Embrace the history, craftsmanship, durability, and spectacular beauty of our natural stone veneer. Buechel Stone Corp.’s carefully curated product collections set the stage for infinite color, texture, and design possibilities.

When it comes to selecting and creating the perfect blends of thin and full veneer building stone, you've come to the right place. Express your signature style using a traditional, gold standard ~4" bed depth (a.k.a. full veneer stone with footings and wall ties) and the timelessly modern luxe look of Stone Panels. No other building material offers the unique textures, natural colors, and exceptional visual appeal found in real architectural stone veneer. When it comes to beauty, strength, and longevity, our natural stone veneer is in a class of its own. (More details on thin and full veneer wall dwgs, spec & tech data, and installation details can be downloaded from this page or per product from our new website.)

Stone Panels give a contemporary appearance that is all about precision and uniformity. Each piece is sawn to meticulous specifications, making this one of the easiest masonry installations you can specify. Stone panels are typically installed in a running bond, but have also been finished in a stacked bond, where all joints line up like a large grid.

Our Stone Panels Line has all the advantages of traditional concrete masonry units (CMU) and brick installation, with the added benefits of greater installation flexibility and unique colors and textures that are exclusive to natural stone. Typical stones are sawn to nominally 12” x 24” (two square feet per piece), whereas a CMU is nominally 8” x 16” (0.88 square feet per piece), and a standard brick is nominally 2 ¼” x 8” (0.125 square feet per piece). With installation being a bigger factor in more and more projects, you can look to our Stone Panels to help simplify the installation process.

Manufacturer Products in the Fiery Tone – Stone Panels Line: Full Color Panels

Typical stones are sawn to nominally 12" x 24" (two square feet per piece), whereas a CMU is nominally 8" x 16" (0.88 square feet per piece), and a standard brick is nominally 2-1/4" x 8" (0.125 square feet per piece). With installation being a bigger factor in more and more projects, you can look to our Stone Panels to help simplify the installation process.



Material main: Stone
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
UNSPSC name: Stone bricks
UNSPSC code: 30131604
Uniclass 1.4 Code: JF2
Uniclass 1.4 Description: Stone walling
Uniclass 2.0 Code: SS-25-20-55
Uniclass 2.0 Description: Natural Stone Cladding Systems
Uniclass 2015 Code: Ss_25_20_85_55
Uniclass 2015 Description: Natural stone cladding systems
NBS Reference Code: 25-20-55
NBS Reference Description: Natural Stone Cladding Systems
CSI MasterFormat 2014 Code: 04 43 13
CSI MasterFormat 2014 Title: Stone Masonry Veneer
OmniClass Number: 23-15 15 15 11
OmniClass Title: Wall Stone Facing
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application stone veneer ; masonry veneer ; stone masonry veneer ; mortar-set stone veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; natural stone veneer ; stacked stone ; building stone
Color purple ; lavender ; mauve ; gray ; buff ; blue ; cream ; brown ; fiery
Compressive Strength meets/exceeds minimum compressive strength (ASTM C170) of 55 Mpa / 7,977 psi ; 38,090 - 50,560 psi
Depth 3.625" ; 3" to 5"
Height 11.625
Installation Method stone masonry ; masonry veneer ; stone veneer ; full stone veneer masonry ; adhered masonry veneer ; stacked stone ; building stone ; full veneer stone ; mortar-set full veneer ; back-up wall ; water barrier
Length 23.625
Material stone ; real stone ; natural stone ; limestone ; dolomitic limestone
Method of Attachment mortar ; cement mortar ; wall ties (full veneer)
Method of Installation stone masonry ; masonry veneer ; stone veneer ; full stone veneer masonry ; adhered masonry veneer ; stacked stone ; building stone ; full veneer stone ; mortar-set full veneer ; back-up wall ; water barrier
Moisture Absorption Resistance complying with max absorption rate (ASTM C97) of 3% ; 0.08% water absorption
Product Type stone wall cladding ; stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; full veneer building stone ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer
Recyclable all natural scrap stone crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic ; naturally occurring ; earth-friendly ; low embodied energy with no off-gases
Salvaged, reused, or refurbished all natural scrap stone can be crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic
Sustainability Website URL https://www.buechelstone.com/natural-sustainability/
Thickness 3" — 5"
Type stone wall cladding ; stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; full veneer stone ; full veneer building stone ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer
Weight 170 pcf / 2,725 kg/m3 (approx) ; in compliance with minimum density (ASTM C97) of 160 pcf / 2,560 kg per cubic meter
Width 3" — 5"

Buechel Stone

Properties

Name Value
Manufacturer Products Full Color

All BIM objects are real products from real manufacturers confirmed and approved