We are using cookies to provide our services

By using our services you agree to our use of cookies

KALHETA 49 Fibercement Roof Tile

Unique ref.: brasilitrooftiles_kalheta49
Brand: Brasilit
Product family: Fibercement roof tiles
Product group: Structural Roof Tiles
Width (mm): 521
Height (mm): 181
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (2)
Bold and versatile design for residential and industrial projects

Residential, Institutional, Commercial / Industrial


Material main: Fibercement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5213
Uniclass 1.4 Description: Fibre cement tiles
Uniclass 2.0 Code: SS-20-40-65-30
Uniclass 2.0 Description: Fibre Cement Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65_30
Uniclass 2015 Description: Fibre cement profiled sheet roof covering systems
NBS Reference Code: 20-40-65-30
NBS Reference Description: Fibre Cement Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 32 23
CSI MasterFormat 2014 Title: Mineral-Fiber Cement Roof Tiles
OmniClass Number: 23-13 39 17
OmniClass Title: Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
South America
  • Brazil

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Roof ; Residential ; Institutional ; Commercial ; Industrial
Color grey
Core Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Height 181
Intended Function Roof tiles ; Covers
Length 2,00m ; 2,50m ; 3,00m ; 3,60m ; 4,00m ; 4,50m ; 5,00m ; 5,50m ; 6,00m ; 6,50m ; 7,20m
Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Thickness 8.8
Width 521

All BIM objects are real products from real manufacturers confirmed and approved