We are using cookies to provide our services

By using our services you agree to our use of cookies

FIBROTEX Fibercement Roof Tile

Unique ref.: brasilitrooftiles_fibrotex
Brand: Brasilit
Product family: Fibercement roof tiles
Product group: Ondulada Roof Tiles
Width (mm): 506
Height (mm): 20
Date of publishing: 2018-02-27
Edition number: 1
Type: Object (single object)
Download (2)
Convenience and cost savings for temporary buildings.

Residential


Material main: Fibercement
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L5213
Uniclass 1.4 Description: Fibre cement tiles
Uniclass 2.0 Code: SS-20-40-65-30
Uniclass 2.0 Description: Fibre Cement Profiled Sheet Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_65_30
Uniclass 2015 Description: Fibre cement profiled sheet roof covering systems
NBS Reference Code: 20-40-65-30
NBS Reference Description: Fibre Cement Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 32 23
CSI MasterFormat 2014 Title: Mineral-Fiber Cement Roof Tiles
OmniClass Number: 23-13 39 17
OmniClass Title: Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Africa
  • Angola
  • Botswana
  • Ghana
  • Guinea
  • Mozambique
  • Namibia
  • Nigeria
  • Senegal
  • South Africa
  • Tanzania
  • Togo
Middle East
  • Egypt
North America
  • Costa Rica
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Roof ; Residential
Color grey
Core Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Height 20
Intended Function Roof tiles ; Covers
Length 1,22m ; 2,13m ; 2,44m
Material Fibre cement ; Fiber cement ; Cement Reinforced with Synthetic Strings
Thickness 4
Width 506

All BIM objects are real products from real manufacturers confirmed and approved