Publish your products
Glass 3-wing revolving door 1.8 to 3.0 m ∅
Glass 3-wing revolving door 1.8 to 3.0 m ∅
Glass 3-wing revolving door 1.8 to 3.0 m ∅
    Besam-EMEA
    Archived

    Glass 3-wing revolving door 1.8 to 3.0 m ∅

    You are viewing the Besam RD300 3-wing Glass revolving door your indoor climate will be safeguarded against unwanted air infiltration, enabling you to take control of your energy consumption without compromising with a welcoming, luxurious entrance. We take aesthetics seriously. The new touchscreen mode selector with its clean and user-friendly interface and the integrated LED-lights in the ceiling are just as good as they look. From design to installation and operation – our all glass revolving doors incorporate beauty inside out. The all glass revolvers are available in a variety of diameters, ensuring optimal convenience for staff, customers and guests accompanied by goods or luggage. And staying true to our reputation – market leading in safety, naturally.
    Specification
    • Models: Besam RD-3-300 STRUCTURAL GLASS Automatic Revolving Door System, with three door leaves, curved glazed fixed side screens, glass ceiling / canopy, complete with IP 65 rated in-floor mounted operator and CDC control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005. Dimensions: Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm Overall diameter: XXXXmm (Int. Diameter + 52mm Std. or + 154mm for Night Closing Doors) Opening Width (TW): 853 / 1003 / 1153 / 1303 / 1453mm. Internal Height: XXXXmm (Maximum 3000mm) Glass Ceiling Trim Height: 45mm. Overall Height XXXXmm (By others: - Prepared opening). Standard equipment: System: IN-FLOOR MOUNTED operator and controls, complete with IP 65 rated containment. Trim finish: Besam powdercoat finish RAL ref: TBC or Premium Stainless Steel cladding: FINISH TBA STRUCTURAL BOLTED GLASS Door Leaves: Rigid turnstile. Glass type – Door Leaves: 12mm/15mm Clear toughened glass (Int. Hgt. >2600mm? then 15mm). Door Seal: Slender aluminium profile perimeter trim and replaceable horse hair brush to three edges. STRUCTURAL GLASS Outer Walls: Silicone bonded, with slender aluminium profiles to trim and joints. Glass type – Outer Walls: 16.76MM 1B1 Clear laminated. STRUCTURAL GLASS Ceiling / Canopy: Silicone bonded, with slender aluminium profiles to trim and joints. Glass type - Ceiling / Canopy: 16.76MM 1B1 Clear laminated Lighting: Imbedded LED glass ceiling 24V, 20 – 60W - OPTIONAL or NONE Glass Ceiling Console: Concealed Sensor Housing or Standard 45mm Trim. Control Console; Flush Mount full height Control Post to inner leading mullion or NONE. Four Position Programme Selector: Standard SURFACE or FLUSH mounted (Optional Control Post). Ground Ring; Circular Stainless steel 30 x 30 section formed to suit internal diameter. Activation and control system: CDC control unit with plug-in connections and switched mode power supply 100 – 230V. Activation: PIR Motion Sensor Surface Mounted to the ceiling perimeter trim or within Concealed Sensor Housing. Safety device(s): PSPE Active soft rubber safety edges to: Outer wall leading mullion and door leaf bottom rail. ESPE Presence Sensors to: each door leaf leading face Additional ESPE Presence Sensors for Vulnerable Users to: Outer wall leading mullion or NONE. Emergency Stop, on the inner leading mullion: Standard SURFACE or FLUSH mounted (Optional Control Post). Disabled Slow Speed Switches: Standard SURFACE or FLUSH mounted (Optional Control Post) or NONE. Locking mechanism: Face fixed dead lock to one leaf or Face fixed dead locks to two leaves or Electro-Mechanical lock to the turnstile or Night Closing Doors with face fixed dead locks. Maintenance: Warranty with bi annual service visits for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.
    Technical specification
    • Unique ref.RD3-300
    • Product familyAutomatic Revolving Doors
    • Product groupASSA ABLOY RD3T and RD4T
    • TypeObject (single object)
    • Date of publishing2014-12-12
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 33
    • CSI MasterFormat 2014 TitleRevolving Door Entrances
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit