We are using cookies to provide our services

By using our services you agree to our use of cookies

Dorval

Unique ref.: BFR-PE-AL-041
Brand: Bel'M
Product family: Porte d'entrée
Product group: Aluminium 60 mm
Width (mm): 900
Height (mm): 2150
Depth (mm): 60
Date of publishing: 2017-11-02
Edition number: 1
Type: Object (single object)
Download (3)
* Aluminium front door
* 60mm thick panel

* 2-roller bolt lock
* Bicolor (22 colors available)
* Ud-value : 1 W/m²K


Material main: Aluminium
Material secondary: Insulation
Designed in: France
Manufactured in: France

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Doors - Swing

Name Value
Air Infiltration 9
Color Red ; Blue ; Green ; Grey ; Brown ; White ; Black
Door Height 1900 mm — 2250 mm
Door Jamb Depth 80 mm — 180 mm
Door Style Contemporary
Door Width 800 mm — 1000 mm
Material Aluminium
Maximum Door Height 2250
Maximum Door Width 1000
Minimum Door Width 800
STC Rating 34(-1;-4)dB
Thermal Break (Y/N) Yes
Thickness 60
U Value 1
Warranty 10

All BIM objects are real products from real manufacturers confirmed and approved