We are using cookies to provide our services

By using our services you agree to our use of cookies

GP-Cool Speed - Cooling and Heating Ceilings

Unique ref.: gp-cool_speed
Brand: Baustoff + Metall
Product family: Ceilings
Product group: Heating and Cooling Systems
Width (mm): 150
Height (mm): 27
Depth (mm): 4000
Date of publishing: 2017-01-16
Edition number: 1
Type: Object (single object)
Download (8)
The B+M GP - Cool Speed technology makes comfort affordable!
In times where economically and ecologically meaningful heating and cooling technologies become increasingly important when buildings are considered in the light of an overall economic view, greater significance is also placed on effective heating and cooling systems that combine profitability and comfort. In order to establish the best possible thermal comfort for people, B+M offers ceiling systems with integrated heating and cooling that ensure most favourable indoor climate control. These systems, which, above all, take advantage of radiation energy, resemble the good old tiled stove and can be used to heat or chill a room.
And this is how it works:
Inside the ceiling panel either cold or warm water is transported by plastic pipes that are pressed into special heat-conducting profiles. The ceiling boards serve as power distribution system here. In the cooling mode, heat is absorbed by the ceiling system via radiation, passed on to the circulating water and removed from the room.
Profiles instead of complex installation, planning with prefabricated registers:
Flexible installation is possible as profiles can be shortened and lengthened to your needs locally and therefore no production times have to be considered.
Due to onsite pipe laying, no costly connectors and fittings are needed for the ceiling mounting and installation duration can be reduced.

  • Length of Profile: 4000 mm, Wideness: 150 mm
  • Profillänge: 4000 mm
  • Profilbreite : 150 mm
  • Pipe: Plastikpipe 12 mm
  • Mountingdistance Profil: 167 mm, 200 mm, 250 mm, 333 mm


Material main: Steel
Material secondary: PE/PP
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 1.4 Code: L54
Uniclass 1.4 Description: Ceiling coverings, claddings
Uniclass 2.0 Code: SS-20-47
Uniclass 2.0 Description: Ceiling And Soffit Covering And Finishing Systems
Uniclass 2015 Code: Pr_70_60_14_14
Uniclass 2015 Description: Climatic ceiling panels
NBS Reference Code: 20-47
NBS Reference Description: Ceiling And Soffit Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
CSI UniFormat II Code: C3030
CSI UniFormat II Title: Ceiling Finishes

All BIM objects are real products from real manufacturers confirmed and approved