We are using cookies to provide our services

By using our services you agree to our use of cookies

Antistatic Defined Profile Heavy Duty Polyurethane Screed - Ucrete DP20AS

Unique ref.: Ucrete_DP20AS
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (6)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.

Ucrete DP20AS provides a uniformity of surface texture with enhanced aesthetics, with a gloss or matt finish, so providing a safe and attractive working environment. It is dense and impervious, providing the ideal floor finish for applications in explosion hazarded areas. Ucrete DP is a family of products with defined surface pro-files suitable for applications in wet and dry process environments. Two antistatic versions are available with a fine (Ucrete DP10AS) and medium (Ucrete DP20AS) textured surfaces to meet a range of slip resistance, aesthetics and ease of cleaning requirements. Ucrete DP10AS and Ucrete DP20AS comply with the re-quirements of BS5958, EN1081 and DIN51953.

• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete DP20AS is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.

Substrate quality:
Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

Slip resistance:
EN 13038-4 pendulum test (wet floor using 4S rubber): 45 - 55
Conformity to DIN51130: R12 / R13 V4

Electrical behaviour:
Resistance to earth (EN1081): <10⁶ Ohm

Thermal resistance:
6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly

Colors:
Red, yellow, green, orange, grey, cream, blue and green/brown


Material main: Polyurethane
Material secondary: Cement
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Asia
  • Bangladesh
  • Brunei
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Macau
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color Red Yellow Green Orange Grey Cream Blue Green/Brown
Material Polyurethane
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strenght concrete
Thickness 4 mm — 9 mm

All BIM objects are real products from real manufacturers confirmed and approved