We are using cookies to provide our services

By using our services you agree to our use of cookies

Defined Profile Heavy Duty Polyurethane Screed - Ucrete DP20

Unique ref.: Ucrete_DP20
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (6)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.
Ucrete DP20 provides a medium textured protective floor finish suitable for applications in wet and dry process environments. It is dense and impervious providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust, long lived floor is required.
BENEFITS
• Finishes: Matt and glossy versions are available.
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete DP20 is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.
Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 – 55 Conformity to DIN51130: R12 / R13 V4
Thermal resistance:
4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC
6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly
9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully
Colors:
Red, yellow, green, orange, grey, cream, blue and green/Brown


Material main: Polyurethane
Material secondary: Cement
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Asia
  • China
  • Japan
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates
Oceania
  • Australia

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color Red Yellow Green Orange Grey Cream Blue Green/Brown
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete
Thickness 4 mm — 9 mm

All BIM objects are real products from real manufacturers confirmed and approved