We are using cookies to provide our services

By using our services you agree to our use of cookies

Polyurthane wall systems, smooth, low emission - MasterTop WS

Unique ref.: MasterTop_WS
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop WS 100 PU is a low emission universal polyurethane wall system, with a smooth and matt finish. MasterTop WS 200 PU is an elastic polyurethane wall system and MasterTop WS 300 PU is a fibreglass reinforced elastic polyurethane wall system.
MasterTop WS series are polyurethane wall systems, smooth, low emission, with a matt finish and they can be applied where crack bridging, decorative, fire resistant, bearing low, medium or heavy impacts required: for example production areas, hospitals, warehouses and technology rooms, bathrooms, corridors, hotels.
BENEFITS
• Elastic
• Low emission
• Fire resistant
• High impact strength
• Seamless
• Easy to apply
• Crack bridging
• Especially high-strength hygienic system
• UV-stable
• Color freedom
• Elegant appearance
• High resistance to bacteria, chemicals, discoloration and abrasion
• Water-based

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Crack bridging (EN 1062-7):
• MasterTop WS 200 PU: Class A 3 according to DIN EN 1062-7 required > 500 μm, achieved = 650 μm
• MasterTop WS 300 PU: Class A 3 according to DIN EN 1062-7 required > 500 μm, achieved = 750 μm
Max. permissible relative humidity: 80%
Fire Behavior (EN 13501-1):
• MasterTop WS 100 PU: B-s1-d0
• MasterTop WS 200 PU / WS 300 PU: C-s1-d0
Colors: available in a wide range of RAL colours


Material main: Polyurethane
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Finishes
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • United Arab Emirates

BIMobject SEEK Properties

Walls - Finishes

Name Value
Color RAL chart
Substrate 1.5 MPa tensile strength
Substrate Material Concrete Gypsum CMU Cement Plaster
Thickness 0.3 mm — 2 mm

All BIM objects are real products from real manufacturers confirmed and approved