We are using cookies to provide our services

By using our services you agree to our use of cookies

Epoxy based industrial waterproof flooring system, anti-static - MasterTop 1283 AS / 1278 AS-R

Unique ref.: MasterTop_1278_AS_AS-R
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy waterproof flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1278 AS is a crack bridging, homogeneous anti-static epoxy coating for secondary containment according § 19 WHG with approval of building authorities. MasterTop 1278 AS-R is a slip resistant, crack bridging, electrostatic (according to EN 1081), waterproofing epoxy flooring system for areas where potential ground water pollutants are manufactured, handled or used.
The systems are ideal for floors in industrial, slip resistant and electrostatic floors or secondary containment exposed to medium mechanical wear and chemicals.
BENEFITS
• Anti-static, conductive according to EN 1081
• High resistance to chemicals
• Exhibits excellent mechanical strength
• Abrasion resistant
• Static crackbridging
• Good adhesion to non-porous substrates
• Easy to clean and maintain
• Easy to apply
• Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels
• Hygienic
• Color freedom

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: MasterTop 1278 AS: SR-B1.5-AR1-IR4-Bfl-s1 MasterTop 1278 AS-R: SR-B1.5-AR1-IR4-Efl
Crack bridging: 0,3 mm according to BPG
Resistance to ground: MasterTop 1278 AS-R: 10⁴ – 10⁶ Ohm (EN1081)
Slip resistance: Conformity to DIN51130: • MasterTop 1278 AS: R9 / R10 with texture Fine • MasterTop 1278 AS-R: R12 V4 / R12 V10
Fire Behavior (EN 13501-1): Bfl-s1 / Efl
DIBt approval: Z-59.12-195
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color wide range of RAL colours
Material Epoxy ; Cement

All BIM objects are real products from real manufacturers confirmed and approved