We are using cookies to provide our services

By using our services you agree to our use of cookies

Epoxy based industrial flooring system - MasterTop 1273 / 1273 R / 1273 E

Unique ref.: MasterTop_1273_R_E
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1273 is a pigmented, seamless, smooth floor system based on advanced non-solvented epoxy resin for heavy duty industrial areas. It provides protection to concrete floors in light to medium duty applications. Moreover two other variants complete this flooring systems family. Thus if anti-slip properties are required to suit differing service conditions and cleaning requirements, MasterTop 1273 R can be applied. For light to medium load bearing surfaces, the economical epoxy system MasterTop 1273 E can be applied.
MasterTop 1273 series - for low emission, self-leveling, medium to heavy load bearing epoxy systems with a smooth surface (MasterTop 1273) or slip resistant properties (MasterTop 1273 R) and for economical, light to medium load bearing epoxy systems with slip resistant properties (MasterTop 1273 E). The products are ideal for floors in: warehouses, production halls, Office and commercial buildings, Industrial and commercial kitchens etc.

BENEFITS
• Low emission
• Self-leveling • Seamless
• Excellent maintenance and cleaning properties reduces cleaning costs
• Easy to apply
• Hygienic
• Color freedom
• High gloss finish improves light levels and reduces lighting costs
• Slip resistant finish available for areas subject to occasional spillage

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Slip resistance: Conformity to DIN51130: • MasterTop 1273: R9 / R10 / R11 • MasterTop 1273 R: R 11/V4, R11/V8, R 11/V4, R 11/V10 or R 12/V6 • MasterTop 1273 E: R10
Fire Behavior (EN 13501-1): Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Turkey

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL chart
Constituent Materials Epoxy coating
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete

All BIM objects are real products from real manufacturers confirmed and approved