We are using cookies to provide our services

By using our services you agree to our use of cookies

Epoxy based medium duty industrial flooring system - MasterTop 1273 AS / 1273 AS-R / 1273 ESD

Unique ref.: MasterTop_1273_AS_AS-R_ESD
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (4)
MasterTop 1273 AS is a medium load bearing, self leveling, low emission (AgBB conformity), anti-static epoxy system with a smooth finish. MasterTop 1273 ESD is used on medium duty industrial flooring when a smooth and ESD (IEC 61340-5-1) surface is required. MasterTop 1273 AS-R is a slip resistant, anti-static flooring epoxy system according to EN 1081 with high mechanical load capacity.
The systems are ideal for floors in electronic industry, clean rooms, pharmaceutical and space industry etc.
BENEFITS
• Low emission
• Self-leveling
• Seamless
• Excellent maintenance and cleaning properties reduces cleaning costs
• Easy to apply
• Hygienic
• Color freedom
• Abrasion resistant
• Exhibits excellent mechanical strength and anti-static properties
• Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: MasterTop 1273 AS: SR-B1.5-AR1-IR4-Cfl-s2 MasterTop 1273 AS-R: SR-B1.5-AR1-IR4-Efl MasterTop 1273 ESD: SR-B1.5-AR1-IR4-Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Slip resistance: Conformity to DIN51130: • MasterTop 1273 AS: R9 / R10 • MasterTop 1273 AS-R: R11/ V6
Fire Behavior (EN 13501-1): Cfl-s2 / Efl / Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Germany
  • Italy
  • Spain
  • United Kingdom
Middle East
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL chart
Constituent Materials Epoxy coating
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete

All BIM objects are real products from real manufacturers confirmed and approved