Unique ref.: | MasterSeal_345 |
---|---|
Brand: | BASF |
Product family: | Waterproofing |
Product group: | Waterproofing membrane |
Date of publishing: | 2018-03-27 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.master-builders-solutions.basf.co.uk/en-gb/products/masterroc/... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en/basf/product/masterseal_345
Material main: | Polymer-modified cementitious |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Building Materials - Waterproofing & Membranes |
---|---|
IFC classification: | Material |
Uniclass 1.4 Code: | L5396 |
Uniclass 1.4 Description: | Waterproofing membrane |
Uniclass 2.0 Code: | PR-33-46 |
Uniclass 2.0 Description: | Liquid Applied Waterproofing Products |
Uniclass 2015 Code: | Pr_20_31_03_95 |
Uniclass 2015 Description: | Waterproofing concrete admixtures |
NBS Reference Code: | 33-46 |
NBS Reference Description: | Liquid Applied Waterproofing Products |
CSI MasterFormat 2014 Code: | 07 14 00 |
CSI MasterFormat 2014 Title: | Fluid-Applied Waterproofing |
OmniClass Number: | 23-13 25 17 15 |
OmniClass Title: | Fluid Applied Waterproofing |
Name | Value |
---|---|
Material | Polymer-modified cementitious |
All BIM objects are real products from real manufacturers confirmed and approved