We are using cookies to provide our services

By using our services you agree to our use of cookies

PERFECTA

Unique ref.: PERFECTA
Brand: Baltur
Product family: Heating
Product group: Thermal unit
Date of publishing: 2018-07-10
Edition number: 1
Type: Object (single object)
Download (1)

Wall-mounted condensation boilers

  • STAINLESS steel primary exchanger with increased water ducts.
  • S.A.E.C. (Smart Adaptive Efficiency Control) system: it optimises combustion and increases efficiency in any condition.
  • Modulation: 1:10.
  • Very low NOx and CO emissions.

Type C thermal unit (hermetically sealed condensation heat generator) with:
- STAINLESS steel primary EXCHANGER with INCREASED WATER DUCTS;
-forced air burner with total premixing with very low NOx and CO emissions;
- "BRUSHELESS" low absorption electric fan.

S.A.E.C. (Smart Adaptive Efficiency Control) system that optimises combustion and increases efficiency in any condition.
GAS ADAPTIVE function that allows operation with different types of gas without the need to change nozzles.
Modulation: 1:10.
RANGE RATED certified.
Class 5 NOx according to UNI EN 483.
Protection rating IPX5D.
Cover with internal soundproofing ensuring a very high ACOUSTIC COMFORT in the environment.
"SMART" user interface:
- 6 specific function buttons for a quick temperature SET setting;
- 5-DIGIT and 9-SYMBOL LCD with BACKLIGHT system;
- Backlit display through the white "BACKLIGHT";
- OPERATION and LOCKOUT status display;
- Alarm reset with DEDICATED BUTTON.
Advanced electronics with 16-bit Microcontroller and 128kB Flash memory.
Serial connection for Opentherm or Ambient Thermostat (AT) function.
Connection for second ambient thermostat (AT2) for multi-zone systems with different temperature.
Connection for 2-relay multi-function board:
- management of external solenoid valve for system filling;
- management of ON/OFF (AT) area valve;
- management of external booster circulation pump;
- boiler operation remote signalling;
- failure remote signalling.
Accessory compatibility (remote / system management).
Serial connection to acquire data in diagnostics or to reprogramme the microprocessor (SERVICE).
Scrolling temperature operation (with climate probe inserted).
The built-in hydraulic unit includes:
three-way bypass valve with electric servomotor for heating/domestic water switching and built-in bypass;
STAINLESS steel compact exchanger with brazed plates for DHW production.
Modulating electronic high efficiency circulation pump controlled through PWM signal and equipped with air separation chamber and automatic air bleed valve.
System circuit minimum pressure switch.
Safety valve on domestic hot water side (6 bar).
Membrane expansion tank on heating side (8 l).
Sound power level (54 dB).
Built-in condensate trap.


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-60-08-36
Uniclass 2.0 Description: Condensing Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 60-08-36
NBS Reference Description: Condensing Boilers
CSI MasterFormat 2014 Code: 23 52 16
CSI MasterFormat 2014 Title: Condensing Boilers
OmniClass Number: 23-33 11 13
OmniClass Title: Condensing Boilers
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Installation Method Wall mounted

All BIM objects are real products from real manufacturers confirmed and approved