We are using cookies to provide our services

By using our services you agree to our use of cookies

Structural Trapezoidal Sheets

Unique ref.: BTR
Brand: Balex Metal
Product family: Structural trapezoidal sheets
Product group: Roof steel trapezoidal sheets
Date of publishing: 2017-10-18
Edition number: 1
Type: Object (single object)
Download (5)
FEATURES
high bearing capacity and rigidity of profiles
light and suitable for quick assembly
purlin-free roof constructions
large span bearing constructions
economical solutions for medium and large surfaces
stay in place formwork for reinforced concrete constructions

APPLICATION
- industrial and services facilities
- agricultural facilities
- new and renovated facilities
- carports, garages
- logistics centres

Technical parameters:
- name: BTR – structural trapezoidal sheet
- heights: BTR50; BTR60; BTR85; BTR93; BTR135; BTR153; BTR160
- sheet thickness [mm]: 0,75; 0,88; 1,00; 1,25; 1,50*
- cover width [mm]: 1038 [BTR50]; 940 [BTR60]; 1120 [BTR85]; 1040 [BTR93]; 960 [BTR135]; 840 [BTR153]; 750 [BTR160]
- steel type: S320GD
- cladding: SP polyester 15μm
- colour: 9010 (only from negative position)
- length: according to the Client`s request, maximum 14000 mm

*only BTR153; BTR160


Material main: Steel
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Steel plate
UNSPSC code: 30102204
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: PR-65-52-87
Uniclass 2.0 Description: Steel Profiled Sheets
Uniclass 2015 Code: Ss_30_40_65
Uniclass 2015 Description: Profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 61 00
CSI MasterFormat 2014 Title: Sheet Metal Roofing
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Construction - Roof

Name Value
Color Color 9010
Core Material Steel S320GD
Height 50 mm — 160 mm
Panel Thickness 0.75 mm — 1.5 mm

All BIM objects are real products from real manufacturers confirmed and approved