We are using cookies to provide our services

By using our services you agree to our use of cookies

Emergency Exit Door Solution

Unique ref.: E-S-1-Push-BE10
Brand: ASSA ABLOY BE
Product family: Exterior Door Solutions
Product group: Single-steel-panic
Date of publishing: 2017-05-11
Edition number: 1
Type: Assembly (multiple objects)
Download (5)
The ASSA ABLOY Belgium solution for f.e. steel emergency exit doors with surface mounted multipoint locking panic device. Panic exit devices guarantee easy escape at any time in an emergency situation and can be used in public areas and places where a panic situation could rapidly develop into a crisis.

This solution can be used for external, internal and also fire doors.
  • Panic exit device (multipoint), PUSH, by Vachette, Standard : EN1125
  • Door Closer, Cam-Motion®, by ASSA ABLOY, Standard : EN1154, DDA/CEN PR 15894, EN 15804 (EPD-ASA-20130275-IBC1-EN)
Typical markets: commercial, education, healthcare, Leisure, shopping mall, offices, public, restaurants, retail and residential

For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/


Material main: Steel
Material secondary: Plastic
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Belgium
  • Luxembourg

All BIM objects are real products from real manufacturers confirmed and approved