We are using cookies to provide our services

By using our services you agree to our use of cookies

Apartment Entrance Door

Unique ref.: C-N-1-T81-BE03
Brand: ASSA ABLOY BE
Product family: Interior Door Solutions
Product group: Single-Wood-Lockable
Date of publishing: 2017-05-11
Edition number: 1
Type: Assembly (multiple objects)
Download (5)
The ASSA ABLOY Belgium solution for High security wooden apartment entrance door equipped with an SKG*** certified multipoint lock, a reinforced escutcheon and a high security cylinder. The patented pick proof Protec² keying system makes it impossible to copy an authorised key.
  • Multipoint-Lock (hooked deadbolt), T81, by Litto, Standard : EN 12209, SKG***, BENOR ATG RF30/60
  • Cylinder (Euro Profile, knob), Protec², by ABLOY, Standard : EN 1303
  • Reinforced Escutcheon, Architectural Hardware, by Litto
  • Peephole, by Yale
  • Door Stop, Architectural Hardware, by Litto
  • Hinges, Architectural Hardware, by Litto, Standard : EN 1935
Typical markets: residential.

For more information, please contact us: http://www.assaabloy.be/en/local/be/specification-and-bim/the-solutions-team-specification/


Material main: Wood
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Belgium
  • Luxembourg

All BIM objects are real products from real manufacturers confirmed and approved