We are using cookies to provide our services

By using our services you agree to our use of cookies

Albany ASSA ABLOY RR300 Freeze high speed door

Unique ref.: aa_a_RR300_Freeze
Brand: ASSA ABLOY Entrance Systems
Product family: High speed door
Product group: Interior door
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (1)
From ASSA ABLOY Entrance Systems, our Albany ASSA ABLOY RR300 Freeze cold storage insulated freezer high speed doors save on energy and maintenance costs while maximizing workflow and ensuring a safer more productive environment. Albany ASSA ABLOY RR300 Freeze is one of the fastest high speed doors on the market opening at speeds of up to 130” per second. Climatex™ insulated door panel material prevents door panel moisture build up in environments with temperature variances below 32 degrees F to 45 degrees F.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 33 23.13
CSI MasterFormat 2014 Title: Overhead Rapid Coiling Doors
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved