We are using cookies to provide our services

By using our services you agree to our use of cookies

Bioguard Acoustic

Unique ref.: Bioguard_Acoustic
Brand: Armstrong Ceilings EMEA
Product family: Mineral Ceiling
Product group: Bioguard Acoustic
Date of publishing: 2017-03-31
Edition number: 1
Type: Object (single object)
Download (4)
Bioguard Acoustic combines excellent cleanability, resistance to disinfectants and sound absorption. Along with it's antimicrobial performance it is an ideal solution for healthcare environments.

Standard suspension systems: Prelude 15, Prelude 24
Alternative suspension systems: Clean Room 24, Prelude 35, Interlude HRC
Enhanced water repellency for improved cleanability
Acoustic performance: aw 0.60(H) & Dnfw 36dB
Clean room performance: ISO 5
French VOC performance: A+
Recycled content: 42%
15 year product warranty / 30 year system warranty
Edge detail options: Board, Tegular, MicroLook
Module options: 600x600, 1200x600, 625x625*
* 625x625 module available for DACH countries only


Material main: Mineral
Material secondary: Metal
Designed in:
Manufactured in:

BIMobject Category: Construction - Ceilings
IFC classification: Ceiling
UNSPSC name: Suspended ceiling systems
UNSPSC code: 30161604
Uniclass 1.4 Code: L387
Uniclass 1.4 Description: Suspended ceilings
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Ss_30_25_22_90
Uniclass 2015 Description: Unit/ modular suspended ceiling systems
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 19 23 11
OmniClass Title: Suspended Ceilings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Georgia
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Tajikistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.CodePerformance EN 13964:2014
COBie.Type.Color White
COBie.Type.Description Mineral suspended ceiling system
COBie.Type.DurationUnit years
COBie.Type.Manufacturer www.armstrongceilings.co.uk
COBie.Type.Material Mineral
COBie.Type.Name Bioguard Acoustic
COBie.Type.WarrantyDurationParts 30
COBie.Type.WarrantyDurationUnit years

All BIM objects are real products from real manufacturers confirmed and approved