We are using cookies to provide our services

By using our services you agree to our use of cookies

Standard - Unjacketed T Tanks, Vertical and Horizontal, Up to 1,000 gal Capacity

Unique ref.: aosmith-t-tanks
Brand: A. O. Smith
Product family: Construction
Product group: Supply Water Tanks
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (2)
A. O. Smith's complete line of unjacketed storage tanks range from 80 to 1,000 gallon capacities and are ideal for use with gas-fired copper heat exchanger equipment and other A. O. Smith hot water systems for storage of any potable water at temperatures of 180ºF or lower. Custom models are available with special linings, heating coils (single or double-wall), and accessories.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Storage
Uniclass 2015 Code: Pr_60_50_20_21
Uniclass 2015 Description: Direct hot water storage cylinders
CSI MasterFormat 2014 Code: 33 16 13
CSI MasterFormat 2014 Title: Aboveground Water Utility Storage Tanks
OmniClass Number: 23-27 29 00
OmniClass Title: Tanks and Storage Structures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Construction - Storage

Name Value
Diameter 20 ; 24 ; 24.25 ; 30 ; 34 ; 36 ; 42 ; 48
Height 28.5 ; 32.5 ; 32.75 ; 38.5 ; 42.5 ; 44.5 ; 50.5 ; 56.5 ; 70.75 ; 72.75 ; 75 ; 84 ; 86 ; 88 ; 96 ; 105 ; 136
Length 62.125 ; 65 ; 70.75 ; 72.75 ; 75 ; 84 ; 86 ; 88 ; 96 ; 105 ; 136
Lining Material Permaglas® Glass Lining
Material Black Steel ; Stainless ; Silicon-Bronze
Maximum Working Pressure 125 ; 150
Tank Volume 80 ; 119 ; 140 ; 200 ; 250 ; 350 ; 400 ; 500 ; 750 ; 1000
Weight 170 ; 287 ; 400 ; 460 ; 505 ; 600 ; 670 ; 775 ; 815 ; 950 ; 1290 ; 1655

All BIM objects are real products from real manufacturers confirmed and approved