We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Concrete Panel

Unique ref.: panelhormigon
Brand: ANDECE
Product family: Facades
Product group: Blocks
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (1)
Prefabricated walls, made of normal weight or lightweight concrete with dense structure. Also fibre reinforced concrete (steel, polymer or other fibres) may be used. These wall elements may have external wall functions or not, have facing functions or not or have a combination of these functions. External wall functions could be: thermal insulation; sound insulation; hygrometric control; or a combination of these. They may be plain, reinforced or prestressed. They may be loadbearing or not. These include: solid walls; composite walls; sandwich walls; lightened walls; claddings. The wall element may also work as a column or beam.


Material main: Concrete
Material secondary: Reinforcement
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Walls - External Walls
IFC classification: Wall
Uniclass 1.4 Code: L5161
Uniclass 1.4 Description: Wall panelling
Uniclass 2.0 Code: SS-25-20
Uniclass 2.0 Description: Wall Cladding Systems
Uniclass 2015 Code: Ss_25_11_16_65
Uniclass 2015 Description: Precast concrete wall system
CSI MasterFormat 2014 Code: 03 45 00
CSI MasterFormat 2014 Title: Precast Architectural Concrete
OmniClass Number: 23-15 15 15 13 11
OmniClass Title: Precast Concrete Wall Cladding Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Spain
North America
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
South America
  • Argentina
  • Bolivia
  • Chile
  • Colombia
  • Ecuador
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved