We are using cookies to provide our services

By using our services you agree to our use of cookies

Motorized plenum Daikin standard 2_3 dampers

Unique ref.: Easyzone_AZEZ6DAIST_2_3
Brand: Airzone
Product family: Easyzone
Product group: Motorized plenum
Width (mm): 930
Height (mm): 210
Depth (mm): 444
Date of publishing: 2017-03-30
Edition number: 1
Type: Object (single object)
Download (1)
Plug&Play system fully integrated, both mechanically and electronically. Easyzone is a system meant for air distribution through flexible ducts in installations with Airzone main control boards. Perfect for both Inverter and VRF installations .
It includes a main board, two or three circular dampers of 200 mm in diameter and communications gateway for a complete integration of the Airzone system. It does not require a bypass damper.
Airzone standard motorized plenum is provided with a neck for mechanical adjustment to the main ducted units of Daikin. It also has a separate input for the controlled mechanical ventilation (CMV) input allowing the use of the duct network to renew the air. Before downloading , please go to http://myzone.airzone.es/tools-packs.php to check the compatibility of the AC unit.

Easyzone-motorized plenum is the perfect solution to optimize the performance of installations with VRF or Inverter units. This solution consists of a plug&play system that transforms ducted AC units into highly-efficient zoning systems.
Main features:
• Independent temperatures
• Easy to install
• Energy efficiency optimization
• Maximum modularity
• Economic savings
• Possibility of remote control

It is factory-wired to avoid any wiring errors.

Material main: Galvanized steel
Material secondary: Sheet metal
Designed in: Spain
Manufactured in: Spain

BIMobject Category: HVAC - Air Conditioning
IFC classification: Distribution Control Element
UNSPSC name: Ducts
UNSPSC code: 401419
Uniclass 1.4 Code: JU30
Uniclass 1.4 Description: Air conditioning systems
Uniclass 2.0 Code: SS-65-80
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: Ss_65_80
Uniclass 2015 Description: Air conditioning systems
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 09 33
CSI MasterFormat 2014 Title: Electric and Electronic Control System for HVAC
OmniClass Number: 23-33 49 00
OmniClass Title: HVAC Ductwork
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
  • Morocco
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved