We are using cookies to provide our services

By using our services you agree to our use of cookies

Mobi

Unique ref.: 11202000
Brand: Abstracta
Product family: Work Stations
Product group: Mobi
Width (mm): 1510
Height (mm): 1600
Depth (mm): 1400
Date of publishing: 2017-08-18
Edition number: 7
Type: Object (single object)
Download (5)
Mobi's partitions are covered in Fabric Runner from Gabriel and are available in a dynamic range of colours and in standard heigh; 1600 mm. The width of the screen is 1510 mm. The length of the table top is 1400 mm. The table top width is 600 mm on the narrowest part. The widest part of the table is 900 mm. The height of the table is 710 mm. The table is made from white laminate MDF board (RAL 9016). There is a discrete cable opening on the table top edge. Design: Andrea Ruggiero.


Material main: MDF board
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 43

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-35-12-97
Uniclass 2.0 Description: Worktops
NBS Reference Code: 35-12-97
NBS Reference Description: Worktops

All BIM objects are real products from real manufacturers confirmed and approved