We are using cookies to provide our services

By using our services you agree to our use of cookies


Weber Putssystem 261 EF bruk filtad yta

Unique ref.: 8735
Brand: Weber Saint-Gobain SE
Product family: Fasad
Product group: Puts- och murbruk
Width (mm): 300
Height (mm): 300
Date of publishing: 2013-02-28
Edition number: 2
Type: Object (single object)
Fabrikstillverkat torrbruk baserat på kalk och cement fiber­
förstärkt med välgraderad dolomit och natursand som ballast.

Material main: Cement
Material secondary: Cement
Designed in: Sweden
Manufactured in: Sweden

Bimobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Plasters
UNSPSC code: 301117
This product is available in:
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved