We are using cookies to provide our services

By using our services you agree to our use of cookies

URETHANE TF Flooring system for drink industry

Unique ref.: drink_industry_uretano_tf
Brand: Weber Saint-Gobain BR
Product family: Flooring
Product group: Industrial flooring
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system for drink industry flooring is composed of a waterproofing base (primer antiumidade quartzolit) and a spatulated urethane-based thick covering (uretano tf quartzolit). Joints must be sealed with PU60 quartzolit sealant.

This system is indicated for all types of drink industry flooring, even in high traffic areas and areas with incidence of chemical aggression.

Material main: Polyurethane
Material secondary:
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Flooring - Coatings & Coverings
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: SS-20-42-30-30
Uniclass 2.0 Description: Floor Coating Systems
Uniclass 2015 Code: Pr_35_31_68_70
Uniclass 2015 Description: Resin floor coatings
NBS Reference Code: 20-42-30-30
NBS Reference Description: Floor Coating Systems
CSI MasterFormat 2014 Code: 09 62 00
CSI MasterFormat 2014 Title: Specialty Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

BIMobject SEEK Properties

Flooring - Coatings & Coverings

Name Value
Chemical Resistance acids and cleaning products
Constituent Materials urethane
Intended Function Flooring for drink industry
Product Type urethane-based flooring
Recommended Subfloor concrete
Thickness 4 mm — 6 mm

All BIM objects are real products from real manufacturers confirmed and approved