We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

SmartRack 24U Mid Depth Rack Enclosure Cabinet

Unique ref.: SR24UB
Brand: Tripp Lite
Product family: Cabinets & Open-Frame Racks
Product group: Rack Enclosure Cabinets
Width (inches): 23.63
Height (inches): 45.6
Depth (inches): 33.5
Date of publishing: 2017-08-02
Edition number: 1
Type: Object (single object)
Download (8)
Tripp Lite’s SmartRack 24U Mid-Depth Rack Enclosure Cabinet is packed with features designed to simplify rack equipment installations and rack equipment maintenance: top and bottom cable routing ports, perforated front and rear doors and solid side panels promote efficient airflow, adjustable vertical mounting rails and more. And as part of the SmartRack family, the SR24UB is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement. The SR24UB ships fully assembled for quick installation and comes with a 5-year warranty.



The SR24UB is compatible with all standard 19-inch rack equipment and features front and rear pairs of vertical rails with square mounting holes. The rails are adjustable in quarter-inch increments to accommodate equipment depths from 3 to 32.5 inches, ideal for standard server installation. Adjustment is quick and convenient: simply unscrew the rails, slide them to the desired depth and restore the screws. The rails feature square mounting holes and are capable of supporting up to 1,000 lbs of equipment with included installation hardware. Each rack space within the enclosure is numbered for easy reference.

With a locking, reversible front/rear doors and locking, removable side panels, the SR24UB provides safe, secure installation for all equipment.

Brand Name SMARTRACK™
Rack Type Enclosure
Rack Style Floor-Standing
Rack Height (U Spaces) 24
Maximum Device Depth (in.) 32.5
Maximum Device Depth (cm) 82.55
Minimum Device Depth (in.) 3
Minimum Device Depth (cm) 7.62
Shipping Dimensions (hwd / in.) 46 x 25.6 x 35.03
Shipping Dimensions (hwd / cm) 116.84 x 65.02 x 88.97
Shipping Weight (lbs.) 136
Shipping Weight (kg) 61.69
Unit Dimensions (hwd / in.) 45.6 x 23.63 x 33.5
Unit Dimensions (hwd / cm) 115.82 x 60 x 85.09
Unit Weight (lbs.) 123
Unit Weight (kg) 55.79
Color Black
Weight Capacity - Stationary (lbs.) 1,000
Weight Capacity - Rolling (lbs.) 1,000
Weight Capacity - Stationary (kg) 454
Weight Capacity - Rolling (kg) 454
Factory Preset Rack Depth (in.) 28.31
Factory Preset Rack Depth (cm) 71.9
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
Factory Preset Rack Depth (mm) 719
Maximum Device Depth (mm) 826
Minimum Device Depth (mm) 76
Grounding Lug Front and Back door frames
Certifications RoHS
Approvals EIA/ECA-310-E
Product Warranty Period (Worldwide) 5-year limited warranty


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: China
Weight Net (Lbs): 123

BIMobject Category: Electrical - Other
IFC classification: Furnishing Element
UNSPSC name: Electrical equipment and components and supplies
UNSPSC code: 3912
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: EE-70
Uniclass 2.0 Description: Electrical Elements
Uniclass 2015 Code: En_70_30
Uniclass 2015 Description: Electricity distribution and transmission
NBS Reference Code: 70
NBS Reference Description: Electrical Elements
CSI MasterFormat 2014 Code: 33 80 00
CSI MasterFormat 2014 Title: Communications Utilities
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved